Condenser
097B82423
Condensing Units Accessories & Spare parts
097B82423
Product specifications
Characteristic | Value |
|---|---|
| Description | Set Air-Cooled Condensor |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Condenser |
| In scope of WEEE | No |
| Material Description | SET-AIR-COOLED CONDENSOR |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | Air-cooled |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Kilogram |
| Net weight | 15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.207 Cubic meter |