Danfoss logo
Open type compressors, Reciprocating compressor F, F5

BOCK, F5 NH3, Open Type Compressor

097B11727

Refrigerants: R717, Compressor power supply [V]: w/o motor, Oil type: KC68, Legacy BOCK ID: 11727

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Approval standardNo
BrandBOCK
Capacity regulatorNo
Clutch typeNo
ColourBlue (standard)
Compressor power supply [V]w/o motor
Contains batteriesNo
Cylinder4
DescriptionCompressor F5 NH3 Service
DG Indicator ProfileNot relevant for dangerous goods
Discharge connection commentsStandard
Discharge connection commentsWelding
Discharge connection commentsStandard
Discharge connection commentsWelding
Discharge connection size [mm]35.00 mm
FamilyF NH3 Compressors
FlywheelNo
Frequency Hzw/o motor
In scope of WEEENo
Intermediate flange/adapterIntermediate flange 46mm discharge side
Legacy BOCK ID11727
Characteristic
Value
Length (mm)470.00000
Material DescriptionCompressor F5 NH3 Service
Max pressure (PS) - high side25.00 bar
Max pressure (PS) - low side19.00 bar
Model numberF5 NH3
Oil pressure safety switchNo
Oil sump heaterNo
Oil typeKC68
Product groupOpen type compressors
Product lineDanfoss BOCK®
Product nameReciprocating compressor F
Product TypeF5
RefrigerantsR717
Start UnloaderNo
Suction connection comments2 connections
Suction connection size [mm]35.00 mm
TechnologyOpen Type Compressor
Thermal protection thermostatNo
Type designationF5 NH3
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight94.4 Kilogram
Net weight85 Kilogram
Characteristic
Value
Volume180.18 Liter
EAN/UPC5715162578513