
BOCK, F4 NH3, Open Type Compressor
097B11726
Refrigerants: R717, Compressor power supply [V]: w/o motor, Oil type: KC68, Legacy BOCK ID: 11726
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097B11726
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Clutch type | No |
| Colour | Blue (standard) |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 4 |
| Description | Compressor F4 NH3 Service |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection comments | Standard |
| Discharge connection comments | Welding |
| Discharge connection comments | Standard |
| Discharge connection comments | Welding |
| Discharge connection size [mm] | 30.00 mm |
| Family | F NH3 Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Intermediate flange/adapter | Intermediate flange 46mm discharge side |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 11726 |
| Length (mm) | 450.00000 |
| Material Description | Compressor F4 NH3 Service |
| Max pressure (PS) - high side | 25.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | F4 NH3 |
| Oil pressure safety switch | No |
| Oil sump heater | No |
| Oil type | KC68 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor F |
| Product Type | F4 |
| Refrigerants | R717 |
| Start Unloader | No |
| Suction connection size [mm] | 35.00 mm |
| Technology | Open Type Compressor |
| Thermal protection thermostat | No |
| Type designation | F4 NH3 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60.4 Kilogram |
| Net weight | 51 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 180.18 Liter |
| EAN/UPC | 5715162578520 |