Danfoss logo
DEVIaqua heating cable

Heating Cables, ECaqua 9T, 140 m, Supply voltage [V] AC: 230, 1260 W

088L0070

ECaqua 9T 1260W 230V 140m
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Recommended replacement: 140F0020

Product specifications

Characteristic
Value
ApplicationPipe / tank frost protection
ApprovalCE
Bending diameter [mm] [Min]50 mm
Cable height [mm]7.0 mm
Cable length [m]140.000 m
Cable on drumNo
Cable output [W/m]9 W/m
Cable resistance [Ohm]42.0000 Ohm
Cable screenCopper braid
Cable width [mm]7.00 mm
CE evaluatedYes
Certification companyIntertek Semko
China RoHS complianceYes
Cold leadYes
Cold lead conductor quantity3
Cold lead length [m]2.3 m
Cold lead quantity1
Cold lead size [mm²]1.5 mm²
Cold lead typeDTCL
Conductor insulationXLPE
Contains batteriesNo
Cut to lengthNo
Deformation strength [N]>1500 N
DescriptionECaqua 9T 1260W 230V 140m
Characteristic
Value
DG Indicator ProfileNot relevant for dangerous goods
Element IP ClassIPX7
EU RoHS complianceYes
Heating output [W]1260 W
Heating principleSerial resistive
Installation temperature [°C] [Min]-5 °C
Lead freeYes
Material DescriptionECaqua 9T 140m 230V 1260W
Non operating temperature [°C] [Max]85 °C
Operating temperature [°C] [max]65 °C
Outer sheathMDPE
Package depth [mm]386 mm
Package height [mm]207 mm
Package width [mm]386 mm
Product groupHeating Cables
Product line21
Product TypeECaqua 9T
Product versionReady-made
Pulling strength [N]>650 N
Supply voltage [V] AC230 V
UL evaluatedNo
UV ProtectedYes
Warranty [Year]20
Water temperature [°C] [Max]23 °C

General specifications

Characteristic
Value
Gross weight7.095 Kilogram
Net weight7.024 Kilogram
Characteristic
Value
Volume0.031 Cubic meter
EAN/UPC5703466145425