
Heating Cables, ECaqua 9T, 3 m, Supply voltage [V] AC: 230, 25 W
088L0050
ECaqua 9T 25W 230V 3m
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 140F0000
088L0050
Product specifications
Characteristic | Value |
|---|---|
| Application | Pipe / tank frost protection |
| Approval | CE |
| Bending diameter [mm] [Min] | 50 mm |
| Cable height [mm] | 7.0 mm |
| Cable length [m] | 3.000 m |
| Cable on drum | No |
| Cable output [W/m] | 9 W/m |
| Cable resistance [Ohm] | 2116.0000 Ohm |
| Cable screen | Copper braid |
| Cable width [mm] | 7.00 mm |
| CE evaluated | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 2.3 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | XLPE |
| Contains batteries | No |
| Cut to length | No |
| Deformation strength [N] | >1500 N |
| Description | ECaqua 9T 25W 230V 3m |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Heating output [W] | 25 W |
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Material Description | ECaqua 9T 3m 230V 25W |
| Non operating temperature [°C] [Max] | 85 °C |
| Operating temperature [°C] [max] | 65 °C |
| Outer sheath | MDPE |
| Package depth [mm] | 386 mm |
| Package height [mm] | 54 mm |
| Package width [mm] | 386 mm |
| Product group | Heating Cables |
| Product line | 21 |
| Product Type | ECaqua 9T |
| Product version | Ready-made |
| Pulling strength [N] | >650 N |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| UV Protected | Yes |
| Warranty [Year] | 20 |
| Water temperature [°C] [Max] | 23 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.695 Kilogram |
| Net weight | 0.688 Kilogram |
| Volume | 0.008 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466145227 |
| Proposition 65 | Cancer and Reproductive Harm |