
Energy meters, Accessories, Accessories for energy meters, calculators and flow sensors
087G6078
Generic across portfolio
087G6078
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Description | Accessories for energy meters, calculators and flow sensors |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| For product type | Generic across portfolio |
| In scope of WEEE | Yes |
| Material Description | Brass install. set for sensors, I-p |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Packing quantity | 20 |
| Pressure nominal [bar] | 25 bar |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8e98483d-dac4-424f-a1aa-010b4bd9cd9a |
| SCIP dossier product name | Brass installation set for sensors 20pc |
| Type of accessories | Fittings PN25 130°C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.021 Kilogram |
| Net weight | 0.016 Kilogram |
| Volume | 0.028 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104051536 |
| Proposition 65 | Cancer and Reproductive Harm |