
SONO 1500 CT
087G1350
SONO1500CT HE Qp0.6 110 DN15 PN16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
087G1350
Product specifications
Characteristic | Value |
|---|---|
| Ambient class | E1 / M1 |
| Ambient humidity [% RH] [Max] | 95 % RH |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating |
| Approval standard | MID DE-09-MI004-PTB011 |
| Cable length between calculator and flow sensor [m] | 2.5 m |
| Connection types | Thread |
| Description | SONO1500CT HE Qp0.6 110 DN15 PN16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 15 mm |
| Flow measuring principle | Ultrasonic |
| Flow rate [m³/h] | 0.60 m³/h |
| Flow rate [m³/h] [Max] | 1.20 m³/h |
| Flow rate [m³/h] [Min] | 0.01 m³/h |
Characteristic | Value |
|---|---|
| Flow rate starting [l/h] | 1.0 L/h |
| Material Description | SONO1500CT HE Qp0.6 110 DN15 PN16 |
| Media temperature [°C] [Max] | 130 °C |
| Media temperature [°C] [Min] | 5 °C |
| Permissible media | Water (AGFW FW510) |
| Pressure nominal [bar] | 16 bar |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | SONO 1500 CT |
| Protection class flow sensor | IP54 |
| Pulse value volume [l/pulse] | 1.0 l/pulse |
| Storage temperature [°C] [Max] | 55 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage type | not relevant/external |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16.9 Kilogram |
| Net weight | 16.9 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104057422 |