
EKC 100; EKC 200
084B8589
Used for product: EKC 100; EKC 200, Packing format: Multi pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B8589
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Function | 6-Pole Connectors,5.0mm,30 pcs |
| Material Description | DEL Accessorie Bag, 6 Pol Terminal, 30p |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Terminal |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | EKC 100/200 |
| Used for product | EKC 100EKC 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.513 Liter |
| EAN/UPC | 5702428434270 |