
EKC 100; EKC 200
084B8585
Used for product: EKC 100; EKC 200, Packing format: Multi pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B8585
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | 2-Pole Connectors,3.5mm,30 Pcs |
| Material Description | Del, Access. Bag, 2 Pol Terminal, 30 pcs |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | Terminal |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | EKC 100/200 |
| Used for product | EKC 100EKC 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.052 Kilogram |
| Net weight | 0.05 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.108 Liter |
| EAN/UPC | 5702428089548 |