
EKC 300; AK-CC 450; AK-CC 550
084B8579
Used for product: EKC 300; AK-CC 450; AK-CC 550, Packing format: Multi pack, Quantity per packing format: 20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B8579
Product specifications
Characteristic | Value |
|---|---|
| Approval | CECMIMUR |
| CE evaluated | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 25 |
| Function | Data Comm. Module LON RS485 |
| Further information | For EKC 3XX, AK-CC 450/550 |
| Identical product | 084B8679 |
| Material Description | DEL EKA 175, LON-module, RS485 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| PFAS content [Yes/No] | No |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Communication module |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | EKA 175 |
| Used for product | AK-CC 450AK-CC 550EKC 300 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18 Gram |
| Net weight | 8 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.09 Liter |
| EAN/UPC | 5702428135818 |