
Pack controller, AK-PC 530
084B8007
Function: 1 Suction and 1 Condenser, Supply voltage [V] AC: 24, Communication type: LON; ETHER, Packing format: Multi pack, Quantity per packing format: 10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080G0283
084B8007
Product specifications
Characteristic | Value |
|---|---|
| Additional alarm inputs max. | 5 pc |
| Application area | Capacity control |
| Approval | C-TICKCEEAC |
| Capacity control input | Pressure/ Temperature |
| Capacity control mode | NZ |
| CE evaluated | Yes |
| Communication type | ETHERLON |
| Compressor capacity mode | Step |
| Condenser control type | Pressure/ Temperature |
| Contains batteries | No |
| Controller type | Pack Controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display - option | EKA 163B,EKA 164B,EKA 165 |
| Display on front | No |
| EU RoHS compliance | Out of scope |
| Fan capacity control | Step/ Speed |
| Fan control mode | P/PI |
| Frequency [Hz] | 50/60 Hz |
| Function | 1 Suction and 1 Condenser |
Characteristic | Value |
|---|---|
| Further information | Gen. Version |
| I/O connectors max. | 33 pc |
| Material Description | DEL AK-PC 530, Pack Controller |
| No.of compr. safty signals max | 1 pc |
| Number of Compressors max. | 8 pc |
| Number of fans max. | 8 pc |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Multi pack |
| Power consumption [VA] | 8.0 VA |
| Product accessories | Electron. control accessories |
| Product features | Floating condenser pressureHeat recovery functionNight setbackP0 optimizationPlugin slot |
| Product group | Compressor/condenser control |
| Product line | Electronic Controllers and Services |
| Product name | Pack controller |
| Product Type | AK-PC 530 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.576 Kilogram |
| Net weight | 0.44 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.967 Liter |
| EAN/UPC | 5702428081153 |