
Superheat controller, EKC 315A
084B7249
Analog inputs (AI) [pc]: 2, Frequency [Hz]: 50/60 Hz
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B7249
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 2 pc |
| Approval | CEEACLLC CDC TYSK |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Data comm. options | LON RS 485 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 1 pc |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| Further information | Special settings for Japan |
| Material Description | EKC 315A Superheat controller |
Characteristic | Value |
|---|---|
| Mounting method | DIN rail |
| Packing format | Multi pack |
| Power consumption [VA] | 5.0 VA |
| Product accessories | Electron. control accessories |
| Product group | Electronic valve control |
| Product line | Industrial Refrigeration |
| Product name | Superheat controller |
| Product Type | EKC 315A |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
| Valve output type | AKVAKVAICM (+ICAD) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.34 Kilogram |
| Net weight | 0.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.545 Liter |
| EAN/UPC | 5702428075541 |