
AKA 245
084B2292
Used for product: AKA 245, Packing format: Multi pack, Quantity per packing format: 5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B2292
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Upgradekit, Gateway AKA 245 |
| Material Description | DEL Upgradekit AKA 245, 084B2268 |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | System software |
| Product Type | Accessory |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Type designation | AK 200 |
| Used for product | AKA 245 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.024 Kilogram |
| Net weight | 0.024 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.2 Liter |
| EAN/UPC | 5702428076913 |