
Electron. control accessories, DEL AKA 231, Accessories, Modem/ RS232, AKA
084B2242
Packing format: Multi pack, Quantity per packing format: 4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B2242
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Modem/ RS232 |
| Further information | Incl. Power supply, cables |
| Material Description | DEL AKA 231, Accessories, Modem/ RS232 |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | Modem |
| Product Type | Accessory |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances | No |
| Type designation | AKA 231 |
| Used for product | AKA |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.778 Kilogram |
| Net weight | 0.725 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.964 Liter |
| EAN/UPC | 5702428095327 |