
Sensors accessories
080Z2146
Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080Z2129
080Z2146
Product specifications
Characteristic | Value |
|---|---|
| Application area | Energy metering |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Demand meters |
| Material Description | DEL WATTNODE MODBUS-WNC-400-MB Opt38K |
| Packing format | Single pack |
| Product accessories | No |
| Product group | Sensors accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Energy meter |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Supply voltage [V] AC | 400 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.38 Kilogram |
| Net weight | 0.272 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.089 Liter |
| EAN/UPC | 5702428454506 |