
Electron. control accessories, DEL COMM 255 MODEM WITH ADAPTER kit, AK2
080Z2102
Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080Z2102
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | 56K Modem with adaptor |
| Further information | Serial RS232 |
| Material Description | DEL COMM 255 MODEM WITH ADAPTER kit |
| Packing format | Single pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | Modem |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | AK2 |
| Used for product | AK2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.451 Kilogram |
| Net weight | 0.45 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428454209 |