Danfoss logo
AK-PC 840, AK-HP 780, AK-CH 650, AK-CH 650A

Water chiller controller, AK-CH 650A

080Z0138

Function: 2 Compr. group, Pump control, Supply voltage [V] AC: 24, Communication type: RS232; LON RS485, Packing format: Single pack, Quantity per packing format: 1
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Addit. thermostats inputs max.5 pc
Addit.press.switche inputs max5 pc
Additional alarm inputs max.10 pc
Additional analog inputs max.5 pc
Analog inputs (AI) [pc]11 pc
Application areaBrine Chiller control
ApprovalC-TICKCEEACLLC CDC TYSKcURus
Capacity control inputTemperature
Capacity control modePI
CE evaluatedYes
China RoHS complianceOut of scope
Communication typeLON RS485RS232
Compressor capacity modeStep/ Speed
Condenser control typePressure/ Temperature
Controller typeDual Chiller Controller
DG Indicator ProfileNot relevant for dangerous goods
Digital outputs (DO) [pc]8 pc
Display - optionEKA 163BEKA 164B
Display on frontNo
EU RoHS complianceOut of scope
Fan capacity controlStep/ Speed
Fan control modePI
Frequency [Hz]50/60 Hz
Function2 Compr. group, Pump control
Characteristic
Value
I/O connectors max.80 pc
Material DescriptionDEL-AK-CH 650A, Controller, UK-DK-N-S-FI
No.of compr. safty signals max6 pc
No.of extention modules max.11 pc
Number of Compressors max.8 pc
Number of fans max.8 pc
Other RoHS documentationEAEU RoHS
Packing formatSingle pack
Power consumption [VA]8.0 VA
Product accessoriesElectron. control accessories
Product featuresExternal comm. includedFloating condenser pressureHeat recovery functionLoad sheddingNight setbackP0 optimizationPump control
Product groupCompressor/condenser control
Product LanguageDanishEnglishFinnishNorwegianSwedish
Product lineElectronic Controllers and Services
Product nameWater chiller controller
Product TypeAK-CH 650A
Programming toolsAK-ST 500
Quantity per packing format1 pc
REACH Candidate List substancesNo
ServiceableNo
Supply voltage [V] AC24 V
Supply voltage [V] DC24 V
UL evaluatedYes

General specifications

Characteristic
Value
Gross weight1.002 Kilogram
Net weight0.645 Kilogram
Characteristic
Value
Volume6.248 Liter
EAN/UPC5702428464666