
Accessories, electron. control
080N0024
Packing format: Multi pack, Quantity per packing format: 60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080N0024
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I |
| Function | ERC/EET Ext. BLEconnectivity |
| In scope of WEEE | Yes |
| Material Description | DEL EKA204 Bluetooth Adap W/SupCap&CAN |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Accessories, electron. control |
| Product line | Electronic Controllers and Services |
| Product name | Accessory |
| Product Type | Accessory |
| Quantity per packing format | 60 pc |
| Supply voltage [V] DC | 3.30 V |
| Terminals connector | Bergstik 8 Pin |
| Used for product | ERC 11x, ERC 21x and EETx |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.013 Kilogram |
| Net weight | 0.012 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.12 Liter |