
Electronic refrigerat. control, ERC 213
080G3268
Electronic refrigerat. control, Product type: ERC 213, Controller type: Commercial Refrigeration, Temperature controllers
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G3268
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 3 pc |
| Application area | Glass door merchandising |
| Approval | CECQCEACENECNSFcURus |
| CE evaluated | Yes |
| China RoHS compliance | Yes with exemptions |
| Contains batteries | No |
| Controller type | Commercial Refrigeration |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 1 pc |
| Digital outputs (DO) [pc] | 3 pc |
| Display colour | Red |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I6(c) |
| Frequency [Hz] | 60 Hz |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | DEL ERC 213, Controller, RED LED,115V |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Multi pack |
| Product accessories | Electron. control accessories |
| Product group | Temperature controllers |
| Product line | Electronic Controllers and Services |
| Product name | Electronic refrigerat. control |
| Product Type | ERC 213 |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | 2c9550d9-2fd2-41c8-91e9-8b1b0d9c639d |
| SCIP dossier product name | ERC21x, EKC 22x |
| Serviceable | No |
| Supply voltage [V] AC [max] | 125 V |
| Supply voltage [V] AC [min] | 100 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.222 Kilogram |
| Net weight | 0.222 Kilogram |
| Volume | 0.486 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428513975 |
| Proposition 65 | Cancer and Reproductive Harm |