
Display, RDI 107A
080G3240
DEL - RDI 107A RED LED, GDM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G3240
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 2 pc |
| Application area | Glass door merchandising |
| Approval | CECQCEACENECLLC CDC TYSKNSFcURus |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Controller type | Commercial Refrigeration |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 1 pc |
| Digital outputs (DO) [pc] | 1 pc |
| Display colour | Red |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(c)-I7(a) |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | DEL - RDI 107A RED LED, GDM |
| Packing format | Industrial pack |
| Product accessories | Electron. control accessories |
| Product group | Temperature controllers |
| Product line | Electronic Controllers and Services |
| Product name | Display |
| Product Type | RDI 107A |
| Quantity per packing format | 54 pc |
| REACH Candidate List substances | Lead titanium zirconium oxide (CAS no. 12626-81-2) |
| SCIP dossier no. | b3e6142d-9418-4c9b-88c3-08b6cc17bfa0 |
| SCIP dossier product name | RDI 107A |
| Serviceable | No |
| Supply voltage [V] DC | 12 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.083 Kilogram |
| Net weight | 0.083 Kilogram |
| Volume | 0.383 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428482318 |
| Proposition 65 | Cancer and Reproductive Harm |