
Electronic refrigerat. control, ERC 102C
080G3118
Electronic refrigerat. control, Product type: ERC 102C, Controller type: Commercial Refrigeration, Temperature controllers
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080G3495
080G3118
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 3 pc |
| Application area | Glass door merchandising |
| Approval | CECQCEACENECLLC CDC TYSKNSFcURus |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Controller type | Commercial Refrigeration |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 1 pc |
| Digital outputs (DO) [pc] | 3 pc |
| Display colour | Blue |
| Frequency [Hz] | 50/60 Hz |
| Material Description | DEL ERC 102C, Blue LED, GDM, Kit LAM. |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product accessories | Electron. control accessories |
| Product group | Temperature controllers |
| Product line | Electronic Controllers and Services |
| Product name | Electronic refrigerat. control |
| Product Type | ERC 102C |
| Quantity per packing format | 1 pc |
| Serviceable | No |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 100 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.129 Kilogram |
| Net weight | 0.114 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.417 Liter |
| EAN/UPC | 5702428902335 |