
Temperature sensor, ETN, 239.22 in
080G2039
Temperature sensor, Product type: ETN, Function: Cabinet sensor, Used for product: ERC; ETC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G2039
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 239.22 in |
| Cable length [m] | 6.000 m |
| China RoHS compliance | Out of scope |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Function | Cabinet sensor |
| Material Description | DEL NTC Temperature sensor S3 6000mm |
| Number of terminals [pcs] | 3 pc |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Sensors |
| Product line | Electronic Controllers and Services |
| Product name | Temperature sensor |
| Product Type | ETN |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances | No |
| Terminals connector | RAST2.5 Edge connector |
| Used for product | ERCETC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.219 Kilogram |
| Net weight | 0.17 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.875 Liter |
| EAN/UPC | 5702428492836 |