
MCX series
080G0182
Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G0182
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Connectors kit |
| Material Description | DEL ACCCNX Connectors MCX20B |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | Connector |
| Product Type | Accessory |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | No |
| Type designation | ACCCNX |
| Used for product | MCX series |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.206 Kilogram |
| Net weight | 0.022 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.353 Liter |
| EAN/UPC | 5702423284672 |