Danfoss logo
RGE Fan Speed Controller Z1N6F-7DS, RGE_061H3064

Fan speed controller, RGE

061H3064

Factory setting [bar]: 32, Number of Phases: 1, P band max. [bar]: 8, Regulation range [bar] Pe [max]: 39, Regulation range [bar] Pe [min]: 16, Type designation: RGE-Z1N6F-7DS
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]55 °C
Ambient temperature range [°C] [min]-20 °C
Ambient temperature range [°F] [max]131 °F
Ambient temperature range [°F] [min]-4 °F
ApprovalCECSA
Burst pressure [bar]131.0 bar
Burst pressure [psig]1900 psig
Capillary tube length [in]35.4 in
Capillary tube length [mm]900 mm
CE evaluatedYes
China RoHS complianceOut of scope
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Enclosure rating IPIP54
EU RoHS complianceOut of scope
Factory setting [psig]464.0 psig
Frequency [Hz]50/60 Hz
HousingClosed
Material DescriptionRGE Fan Speed Controller Z1N6F-7DS
Max. current output/phase [A]2 A
Max. Working Pressure [bar]47.0 bar
Max. Working Pressure [psig]681 psig
Min speed setting [%]35%@60Hz45%@50Hz
Number of Phases1
Number of terminals [pcs]2 pc
Characteristic
Value
P band max. [bar]8.0 bar
P band max. [psi]116.0 psi
Packing formatMulti pack
Pressure connection noteswith Schrader
Pressure inlet conn. size [in]1/4
Pressure inlet conn. std.DIN 8906
Pressure inlet conn. typeFlare
Pressure inlet Internal/ExternInternal
Product accessoriesNo
Product groupElectronic controllers
Product lineAir Conditioning and Commercial Refrigeration
Product nameFan speed controller
Product TypeRGE
Quantity per packing format20 pc
RefrigerantsR407HR410AR449BR450AR513A
Regulation range [bar] Pe [max]39.00 bar
Regulation range [bar] Pe [min]16.00 bar
Regulation range [MPa] Pe [max]3.90 MPa
Regulation range [MPa] Pe [min]1.60 MPa
Regulation range [psig] Pe [max]566.00 psig
Regulation range [psig] Pe [min]232.00 psig
ServiceableNo
Supply voltage [V] AC [max]240 V
Supply voltage [V] AC [min]200 V
Type designationRGE-Z1N6F-7DS

General specifications

Characteristic
Value
Gross weight0.571 Kilogram
Net weight0.542 Kilogram
Characteristic
Value
Volume1.369 Liter
EAN/UPC5702428275637