Danfoss logo
3 phase soft start equipment

Electronic soft starter, MCI 50CM-3 I-O

037N0401

Coil voltage [V] DC: 24 - 480, Supply voltage [V] AC: 400, Controlled phases: 3
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
ApprovalCEEACLLC CDC TYSKUKCA
CE evaluatedYes
China RoHS complianceYes
China RoHS exemption clauseNo
Coil voltage [V] DC [max]480 V
Coil voltage [V] DC [min]24 V
Coil voltage @ 50/60 Hz [max]480 V
Coil voltage @ 50/60 Hz [min]24 V
Contains batteriesNo
Controlled phases3
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
EU RoHS complianceYes
EU RoHS exemption clauseNo
Characteristic
Value
Fixed settingYes
In scope of WEEEYes
Material DescriptionMCI 50CM-3 IO Electroni soft starte M/10
Max. Load (bypass) [A]50 A
Max. load [A]35 A
Packing formatMulti pack
Product groupContactors and motor starters
Product lineAir Conditioning and Commercial Refrigeration
Product nameElectronic soft starter
Product TypeMCI 50CM-3 I-O
Quantity per packing format10 pc
REACH Candidate List substancesNo
Supply voltage [V] AC400 V
Used for productCompressor

General specifications

Characteristic
Value
Gross weight2.764 Kilogram
Net weight2.626 Kilogram
Characteristic
Value
Volume11.246 Liter
EAN/UPC5702423225774