
Electronic soft starter, MCI 12CH
037N0095
Coil voltage @ 50/60 Hz: 208 - 240, Controlled phases: 3, Max. load [A]: 12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
037N0095
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACLLC CDC TYSKUKCA |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil voltage @ 50/60 Hz [max] | 240 V |
| Coil voltage @ 50/60 Hz [min] | 208 V |
| Contains batteries | No |
| Controlled phases | 3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fixed setting | Yes |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | MCI 12CH Electronic soft starter M/20 |
| Max. load [A] | 12 A |
| Packing format | Multi pack |
| Product group | Contactors and motor starters |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electronic soft starter |
| Product Type | MCI 12CH |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Supply voltage [V] AC [max] | 415 V |
| Supply voltage [V] AC [min] | 380 V |
| Used for product | Commercial compressor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.39 Kilogram |
| Net weight | 0.371 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.978 Liter |
| EAN/UPC | 5702423202898 |