
Electronic soft starter, MCI 30 I-O
037N0070
Coil voltage [V] DC: 24 - 480, Supply voltage [V] AC: 400, Controlled phases: 2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
037N0070
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACLLC CDC TYSKUKCAUL |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil voltage [V] DC [max] | 480 V |
| Coil voltage [V] DC [min] | 24 V |
| Coil voltage @ 50/60 Hz [max] | 480 V |
| Coil voltage @ 50/60 Hz [min] | 24 V |
| Contains batteries | No |
| Controlled phases | 2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fixed setting | No |
Characteristic | Value |
|---|---|
| Function | Aux. contact |
| In scope of WEEE | Yes |
| Material Description | MCI 30 I-O Electronic soft starter M/8 |
| Max. Load (bypass) [A] | 30 A |
| Max. load [A] | 25 A |
| Packing format | Multi pack |
| Product group | Contactors and motor starters |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electronic soft starter |
| Product Type | MCI 30 I-O |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 400 V |
| UL approval file name | E198251 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.15 Kilogram |
| Net weight | 1.15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.933 Liter |
| EAN/UPC | 5702423134687 |