Danfoss logo
013G2155 RTR-N 20 Valve and sensor angle

Blister, RTR 2000, RTR-N, DN 20, Angle

013G2155

RTR-N 20 A SET (VALVE AND SENSOR)
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
CE evaluatedNo
China RoHS complianceOut of scope
ColourWhite RAL 9016
Connection type to valveRA
Contains batteriesNo
Contents of set2-elements
DescriptionRTR-N 20 A SET (VALVE AND SENSOR)
DesignAngle
DG Indicator ProfileNot relevant for dangerous goods
Material DescriptionRA-N 20 A set (valve and sensor)
Packaging typeBlister
Product groupTRV set
Characteristic
Value
Product line03
Product TypeGas + RTR-N
RLV typeno RLV
Sensor designRTR 2000
Sensor mediaGas
Sensor setting temperature [°C] [Max]26 °C
Sensor setting temperature [°C] [Min]5 °C
Sensor typeBuilt-in sensor
Tailpiece typeStandard
UL evaluatedNo
Valve sizeDN 20
Valve typeRTR-N

General specifications

Characteristic
Value
Gross weight0.548 Kilogram
Characteristic
Value
Net weight0.548 Kilogram