Danfoss logo
013G2132 Artificial Gas Sensor + RLV-KS 3/4" straight

Artificial, RTR 2000, RLV-KS, ¾", Straight

013G2132

RLV-KS valve, RTR 2000 sensor

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
CE evaluatedNo
ColourWhite RAL 9016
Connection type to valveRA
Contains batteriesNo
DescriptionRLV-KS valve, RTR 2000 sensor
DesignStraight
DG Indicator ProfileNot relevant for dangerous goods
Material DescriptionRLV-KS 3/4"x3/4" str. and RTR 7090
Packaging typeArtificial
Product groupTRV set
Product line03
Product TypeArtificial GAS + RLV-KS
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Characteristic
Value
RLV typeRLV-KS
SCIP dossier no.a3b6de2f-de9d-4989-bda9-0f9b8b9455f7
SCIP dossier product nameRLV-KS Set w. RTR Sensor
Sensor designRTR 2000
Sensor mediaGas
Sensor setting temperature [°C] [Max]26 °C
Sensor setting temperature [°C] [Min]5 °C
Sensor typeBuilt-in sensor
Tailpiece typeWithout tailpiece
UL evaluatedNo
Valve size¾"
Valve typeno valve

General specifications

Characteristic
Value
Gross weight0.504 Kilogram
Net weight0.504 Kilogram
Characteristic
Value
Proposition 65Cancer and Reproductive Harm