
AFPA 2, PN 40, 0.4 bar - 1.5 bar, 320 cm²
003G5700
Function: Diff. press. relief controller
003G5700
Product specifications
Characteristic | Value |
|---|---|
| Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
| Actuator size [cm²] | 320 cm² |
| Application | District heating and cooling |
| Body material | Steel, mat. No. 1.0345, zinc plated |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 250 mm |
| Diameter [mm] [Min] | 15 mm |
| Differential pressure setting [bar] [Max] | 1.50 bar |
| Differential pressure setting [bar] [Min] | 0.40 bar |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow control | No |
| Flow limitation | No |
| Function | Diff. press. relief controller |
Characteristic | Value |
|---|---|
| Material Description | AFPA2 PN40 0,4-1,5 320cm2 red |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Bypass |
| Operating pressure [bar] [Max] | 40 bar |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 40 |
| Pressure controller | Differential pressure relief controller |
| Pressure nominal [bar] | 40 bar |
| Product group | Actuators - Pressure Flow |
| Product line | 08 |
| Product Type | AFPA 2 |
| Setting Type | Adjustable |
| Spring colour | red |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 33.3 Kilogram |
| Net weight | 24.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 191.52 Liter |
| EAN/UPC | 5710104523606 |