
Solenoid operated valves, VDHT BL2S 1-1 NC-NO
180L1006
Flow [gpm] [Max]: 40, Flow [l/min] [Max]: 150, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2000, Connection standard: NPT, Inlet connection size [in]: 1, Outlet connection size [in]: 1
180L1006
Product specifications
Characteristic | Value |
|---|---|
| Application | Industrial |
| Body material | AISI 304 |
| China RoHS compliance | Out of scope |
| Connection standard | NPT |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Manifold |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow [gpm] [Max] | 40.000 gal/min |
| Flow [l/min] [Max] | 150.00 l/min |
| Function | 1 NO+1 NC |
| In scope of WEEE | No |
| Inlet connection size [in] | 1 |
| Material Description | VDHT BL2S 1-1 NO NC NPT FPM |
| Material type | Neutral media |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 90 °C |
| Media temperature [°C] [Min] | 2 °C |
| Media temperature [°F] [Max] | 194 °F |
| Media temperature [°F] [Min] | 35 °F |
| Operating pressure [barg] [Max] | 140 barg |
| Operating pressure [psig] [Max] | 2000 psig |
| Outlet connection size [in] | 1 |
| Outlet size [in] | 1 in |
| Piston diameter Ø [mm] | 35 mm |
| Product description | Solenoid operated valves |
| Product group | Valve |
| Product line | 14 |
| Product Type | VDHT 2/2 |
| REACH Candidate List substances | No |
| Serviceable | Yes |
| Type designation | VDHT BL2S 1-1 NC-NO |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.556 Kilogram |
| Net weight | 4.304 Kilogram |
| Volume | 3.465 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162675311 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |