Danfoss logo
MAH 6.3 / MAH 12.5-product-category

MAH 6.3 / MAH 12.5

The Danfoss MAH range consists of compact, high-speed water-hydraulic motors designed to convert hydraulic energy into mechanical rotary power. The motors operate according to the axial piston principle and are designed for applications where water is used as the hydraulic medium.

MAH motors combine high rotational speed with a compact design. The motor speed is determined by the water flow and motor displacement, while the available torque is determined by the pressure difference across the motor.

The range includes two displacements, MAH 6.3 and MAH 12.5, with geometric displacements of 6.3 cm³ and 12.5 cm³ per revolution respectively. The motors require no oil lubrication because the internal moving components are lubricated by the operating water.

Features and benefits

  • Water-hydraulic operation
  • Compact, high-speed design
  • High starting torque
  • Wide operating range
  • Constant torque over a wide speed range
  • Compact design
  • Low maintenance
  • Non-corroding materials
  • Low noise
  • Flexible system integration