
Spare part for APP 21-38, APP 21
180B4778
Product description: Spare parts for APP pumps
180B4778
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Port plate kit |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Port pl. set APP x 21/1200,26/1500 x x6B |
| Product description | Spare parts for APP pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Sparepart for APP 21-38 |
| Type designation | Spare part for APP 21-38 |
| Used for product | APP 21 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.365 Kilogram |
| Net weight | 8.02 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.246 Liter |
| EAN/UPC | 5715162981887 |