
Swashplate kit, APP D 26/1500 01 A3B; APP D 21/1200 01 A3B
180B4703
Product description: Spareparts for APP C Pumps
180B4703
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Swash plate kit APP x 21-26 x x3B |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Swash plate set APP x 21/12, 26/15 x x3B |
| Product description | Spareparts for APP C Pumps |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for APP 21-38 |
| Type designation | Swashplate kit |
| UL evaluated | No |
| Used for product | APP D 21/1200 01 A3BAPP D 26/1500 01 A3B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.807 Kilogram |
| Net weight | 6.88 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 21.919 Liter |
| EAN/UPC | 5715162790915 |