
APP 21/1500
180B5035
Flow [gpm] [Max]: 75.7, Flow [l/min] [Max]: 555, Outlet pressure [barg] [Max]: 124, Outlet pressure [psig] [Max]: 1800, Speed [rpm] [Max]: 1500, Speed [rpm] [Min]: 600
180B5035
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| ATEX compliance | No |
| Body material | Duplex |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow [gpm] [Max] | 75.700 gal/min |
| Flow [l/min] [Max] | 555.00 l/min |
| Flow [m³/h] [Max] | 21.80 m³/h |
| In scope of WEEE | No |
| Inlet pressure peak [barg] [Max] | 10 barg |
| Inlet pressure peak [psig] [Max] | 145 psig |
Characteristic | Value |
|---|---|
| Material Description | APP D 21/1500 01 A6B |
| Outlet pressure [barg] [Max] | 124 barg |
| Outlet pressure [barg] [Min] | 70 barg |
| Outlet pressure [psig] [Max] | 1800 psig |
| Outlet pressure [psig] [Min] | 1015 psig |
| Product description | APP pump with ceramic |
| Product group | Pump |
| Product line | 14 |
| Product Type | APP 21-38 |
| REACH Candidate List substances | No |
| Seal Material | FKM |
| Speed [rpm] [Max] | 1500 rpm |
| Speed [rpm] [Min] | 600 rpm |
| Type designation | APP 21/1500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 130 Kilogram |
| Net weight | 112 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 91.127 Liter |
| EAN/UPC | 5715162792063 |