
Pump
180B5106
180B5106
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | APP S 21/1200 01 C1B |
| Product group | Pump |
Characteristic | Value |
|---|---|
| Product line | 14 |
| Product Type | APP S 21-38 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 128.805 Kilogram |
| Net weight | 111.74 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 92.489 Liter |
| EAN/UPC | 5715255156420 |