
Spare part for ISAVE 40
180F4182
Side plate kit for iSave 40
180F4182
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Side plate kit for iSave 40 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | iSave 40 Side plate kit |
| Product description | Spare parts for iSave |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for iSave 40 |
| Type designation | Spare part for ISAVE 40 |
| UL evaluated | No |
| Used for product | iSave 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.296 Kilogram |
| Net weight | 0.236 Kilogram |
| Volume | 1.612 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162470763 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |