
Rotor/side plate kit, iSave 40
180F4181
Spare part for iSave 40
180F4181
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Spare part for iSave 40 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | iSave 40 Rotor stop kit |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare part for iSave 40 |
| Type designation | Rotor/side plate kit |
| UL evaluated | No |
| Used for product | iSave 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.047 Kilogram |
| Net weight | 0.012 Kilogram |
| Volume | 0.825 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162470749 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |