180F7111
180F7111
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | iSave S 40/1200 01 C4B |
| Product group | Energy Recovery Device |
Characteristic | Value |
|---|---|
| Product line | 14 |
| Product Type | iSave 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 142.833 Kilogram |
| Net weight | 124.846 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 138.624 Liter |
| EAN/UPC | 5715255123125 |