Danfoss logo
Pump connection-product-category

Pump connection

The function of hoses with Victaulic® ends is to connect the APP pumps with the rest of the system in a flexible and noise-reducing way.

Features and benefits

  • The hose assembly is produced with a nitrile rubber high-pressure hose
  • Highly flexible, with Victaulic ends
  • Made of Duplex/ Super Duplex stainless steel.