
FVF, PN 25, DN 200, With plug, Flange, 200
065B7781
FVF DN200 PN25 with Plug
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FVF
065B7781
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | DIN EN 1092-2 |
| China RoHS compliance | Out of scope |
| Connection size | 200 |
| Connection types | Flange |
| Contains batteries | No |
| Description | FVF DN200 PN25 with Plug |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 200 mm |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 870.00 m³/h |
| Label product | Yes |
| Material | Ductile iron EN-GJS-400-18-LT (GGG40.3) |
| Material Description | FVF DN200 PN25 with Plug |
| Media temperature [°C] [Max] | 350 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
| Mesh size [mm] | 1.18 mm |
| Number of meshes [n/cm²] | 25 |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 25 |
| Pressure nominal [bar] | 25 bar |
| Product group | Auxiliary Products |
| Product line | 08 |
| Product Type | FVF |
| REACH Candidate List substances | No |
| Size | DN 200 |
| Strainer type | With plug |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 125.4 Kilogram |
| Net weight | 125 Kilogram |
| Volume | 158.4 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421555439 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |