
Screens DN250 PN16-25 Fine+gasket
065B7836
Screens DN250 PN16-25 Fine+gasket
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Strainers
065B7836
Product specifications
Characteristic | Value |
|---|---|
| Body material | Stainless steel mat. No 1.4301 |
| Contains batteries | No |
| Description | Screens DN250 PN16-25 Fine+gasket |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Label product | Yes |
| Material Description | FVF Screen DN250 Fine Mesh |
| Media temperature [°C] [Max] | 350 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
| Mesh size [mm] | 0.25 mm |
| Number of meshes [n/cm²] | 625 |
| Permissible media | District heating/cooling circulation water |
| Product group | Accessories - Auxiliary Products |
| Product line | 08 |
| Product Type | FV Screens - Fine |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.047 Kilogram |
| Net weight | 1.047 Kilogram |
| Volume | 27.72 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421556047 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |