
Accessories DHW, Insulations, Insulation for SE-1500, Neodul 100/20
640U4960
1500 L, Insulation material: EPS with laminated fleece
640U4960
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | DHW storage & charging |
| Category name | Insulations |
| Circulation connection type | Internal thread |
| Contains batteries | No |
| Cover material | EPS+Fleece |
| Description | Insulation for SE-1500, Neodul 100/20 |
| Design | Loose |
| DG Indicator Profile | Not relevant for dangerous goods |
| Hot water tank volume [l] | 1500 L |
| Insulation material | EPS with laminated fleece |
| Material Description | INS.F. SE 1500 Neodul 100/20 |
Characteristic | Value |
|---|---|
| Package depth [mm] | 290 mm |
| Package height [mm] | 2370 mm |
| Package width [mm] | 1950 mm |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Accessories DHW |
| Product line | 32 |
| Product Type | Tanks, buffers and heaters |
| REACH Candidate List substances | No |
| Supply temperature construction [˚C] | 95 °C |
| Supply temperature recommended [˚C] | 70 °C |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 36 Kilogram |
| Net weight | 36 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255210658 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |