
DHW system, Legiomin®, 60 kW, 350 L
161L1319
LEGIOMIN-S 350-100-60 StS HEX
161L1319
Product specifications
Characteristic | Value |
|---|---|
| Application type | DHW storage & charging |
| Capacity [KW] | 60.0 kW |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | LEGIOMIN-S 350-100-60 StS HEX |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW Control type | External control |
| DHW controller name | No Controller |
| DHW HEX type | XB37M-1-20 |
| Differential pressure primary [bar] [Max] | 16 bar |
Characteristic | Value |
|---|---|
| HEX DHW brazing material | Brazed stainless steel |
| Hot water tank volume [l] | 350 L |
| Material Description | LEGIOMIN-S 350-100-60 STS HEX |
| Pressure nominal primary [bar] | 16 bar |
| Pressure primary [bar] [Max] | 16 bar |
| Product group | DHW system |
| Product line | 32 |
| Product Type | Legiomin® |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 88 Kilogram |
| Net weight | 88 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1458 Liter |
| EAN/UPC | 5715255211013 |