Legiomin®
Legiomin-S® is a compact domestic hot water (DHW) charging system. It combines the benefits of instantaneous and storage tank water heaters as well as prevents the growth of legionella or other bacteria. The storage tank being part of Legiomin-S® comprises a reaction chamber which water of at least 60°C passes for a period of time required to prevent the growth of legionella. This allows to meet the DVGW, W551 standards. The Legiomin-S® domestic hot water charging system is particularly suitable for residential buildings, hospitals, sports facilities, hotels, kindergartens, schools as well as nursing homes, where there is a continuous demand for a stable hot water temperature, even during the peak consumption. Tanks of different volumes offered within the Legiomin-S® range allow to meet the domestic hot water demands in systems of various sizes.