Termix One-B FI
The Termix One is an instantaneous water heater featuring superb heat extraction and high performance.
Features and benefits
- Instantaneous water heater
- DHW regulation with an accelerated thermostatic control
- Capacity: up to 29 – 45 kW on DHW
- DHW in sufficient quantity
- Operates independently of differential pressure and flow temperature
- Minimum space required for installation
- Pipes and plate heat exchanger made of stainless steel
- Minimized risk of lime scale and bacteria formation
- Low heat loss