
EvoFlat WSS, Type 2
145G0318
EvoFlat Water Heater 2 StS Circ. Cover
145G0318
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | EvoFlat Water Heater 2 StS Circ. Cover |
| DG Indicator Profile | Contains Gas |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| HEX DHW brazing material | Brazed stainless steel |
| In scope of WEEE | No |
| Material Description | EvoFlat Water Heater 2 StS Circ. Cover |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat WSS |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 2 |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.434 Kilogram |
| Net weight | 14.233 Kilogram |
| Volume | 78.736 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5714279783131 |
| Proposition 65 | Cancer and Reproductive Harm |