
EvoFlat WSA, Bottom, 42 kW, Type 1
145G0270
EvoFlat Water Heater A1StS TPC-M Circ.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EvoFlat WSA
145G0270
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Contains batteries | No |
| Cover material | EPP Foam |
| Cover option | Included |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 150 mm |
| Depth without cover [mm] | 150 mm |
| Description | EvoFlat Water Heater A1StS TPC-M Circ. |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 42 kW |
| DHW capacity [kW] [Min] | 37 kW |
| DHW circulation | Included |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| DHW HEX type | XB06H-1 StS 26 |
| DHW pipe size | Ø18 |
| DHW re-circulation pump brand | Wilo |
Characteristic | Value |
|---|---|
| DHW re-circulation pump type | YONOS PARA Z15/7 RK |
| Height with cover [mm] | 600 mm |
| Height without cover [mm] | 595 mm |
| HEX DHW brazing material | Brazed stainless steel |
| HEX heating brazing material | Stainless steel |
| Insulation material | EPP Foam |
| Manufacturer's name | Danfoss |
| Material Description | EvoFlat Water Heater A1StS TPC-M Circ. |
| Mixing circuit - control | Thermostat |
| Number of households [Max] | 2 |
| Number of households [Min] | 1 |
| Package depth [mm] | 150 mm |
| Package height [mm] | 600 mm |
| Package width [mm] | 600 mm |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat WSA |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16.514 Kilogram |
| Net weight | 15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 82.11 Liter |
| EAN/UPC | 5702428551298 |