
VXe Solo H OP (P348), Type 2
145F4457
Product type: VXe Solo H OP (P348), Type 2, 16 bar, 120 °C
145F4457
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating |
| Capacity [KW] | 30.0 kW |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Connection direction primary and secondary | Bottom |
| Contains batteries | No |
| Cover material | Polypropylene |
| Depth with cover [mm] | 315 mm |
| Depth without cover [mm] | 315 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | External thread |
| DH pipe size | Ø18 |
| Differential pressure controller | Integrated in control valve |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | Internal thread |
| HE pipe size | Ø18 |
| Heating Actuator | AMV 150 |
| Heating control type | Electronic |
| Heating Control valve | AVQM 15 |
Characteristic | Value |
|---|---|
| Heating control valve kvs value [m³/h] | 1.60 m³/h |
| Heating controller name | ECL 310 / P348 |
| Heating HEX type | XB06H-1 40 |
| Height with cover [mm] | 785 mm |
| Height without cover [mm] | 785 mm |
| HEX heating brazing material | Brazed copper |
| In scope of WEEE | No |
| Insulation material | Polypropylene |
| Material Description | VXe Solo H OP, Type 2, ECL310/P348, HM |
| Material Description (Short Te | VXe Solo H OP, Type 2, ECL 310/P348, HM |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | VXe Solo H OP (P348) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
| Width with cover [mm] | 550 mm |
| Width without cover [mm] | 550 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 47 Kilogram |
| Net weight | 40 Kilogram |
| Volume | 173.91 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424653828 |
| Proposition 65 | Cancer and Reproductive Harm |