
Termix Compact 28 VX-FI-PS
Space heating with buffer
The Termix Compact 28 VX-FI-PS is a heat exchanger unit, ready for buffer-tank connection, for the production of heating in large buildings such as sports centres, schools, blocks of flats etc. where the supply line is to small for peek demand. It can be used for connection to indirect district heating in places where the district heating plant requires a hydraulic break on the plant side. It is also suitable for conversion to district heating when the secondary heating system is unsuitable for being connected to direct district heating or when a particularly effective security against leakage in the heating system is required.
Efficient heat exchanger
The substation is fitted with an efficient plate heat exchanger, which ensures the most favourable heat extraction and achieves optimum comfort and operating economy.
Several variants
Termix Compact 28 VX-FI-PS is built with a heat exchanger for space heating, flow controller (AVQM = self-acting flow controller with integrated with integrated control valve), PWM pump, electronic regulation of the heating circuit. 2 Sensor for a buffer-tank. The electronic controller is factory pre-set. Electrical components are pre-wired. Termix Compact 28 VX-FI-PS is produced in standard constructions:
Flexible solution
Pipe connection can be made from either the top or bottom, which makes this solution highly flexible. At the same time, both space and time are saved when installing.
Minimal heat loss
Complete insulation of the unit ensures minimal heat loss.
Reliable and easy to install
Termix Compact 28 VX-FI-PS is operationally reliable. A quality product manufactured in Denmark, which is easy to install and quickly commissioned.
Features and benefits
- Fully insulated
- Flexible connections
- Substations for apartment buildings
- Indirect heating
- Electronic control for heating and DHW
- Operates independently of differential pressure and flow temperature
- Pipes and plate heat exchanger made of stainless steel
- Intergarted tank regulation (option)